42396A-4
Base Product: BUTTERFLY-HANGER-SERIES
Butterfly Hanger for 2-1/4 in coaxial cable and elliptical waveguide 37
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Standard butterfly hanger |
Mounting | 3/8 in (M10) drilled cable ladder |
Dimensions
Maximum Stack Height | 0 |
Height | 82 mm | 3.228 in |
Width | 38.1 mm | 1.500 in |
Length | 110 mm | 4.331 in |
Compatible Cable Diameter Range | 58–60 mm |
Compatible Diameter, maximum | 60 mm | 2.362 in |
Compatible Diameter, minimum | 58.2 mm | 2.291 in |
Nominal Size | 2-1/4 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
Packaging and Weights
Height, packed | 33 cm | 12.992 in |
Width, packed | 22 cm | 8.661 in |
Length, packed | 6 cm | 2.362 in |
Packaging quantity | 10 |
Weight, gross | 0.74 kg | 1.631 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Standard butterfly hanger |
Mounting | 3/8 in (M10) drilled cable ladder |
Dimensions
Maximum Stack Height | 0 |
Height | 82 mm | 3.228 in |
Width | 38.1 mm | 1.500 in |
Length | 110 mm | 4.331 in |
Compatible Cable Diameter Range | 58–60 mm |
Compatible Diameter, maximum | 60 mm | 2.362 in |
Compatible Diameter, minimum | 58.2 mm | 2.291 in |
Nominal Size | 2-1/4 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
Packaging and Weights
Height, packed | 33 cm | 12.992 in |
Width, packed | 22 cm | 8.661 in |
Length, packed | 6 cm | 2.362 in |
Packaging quantity | 10 |
Weight, gross | 0.74 kg | 1.631 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Technical Publication
Warranty
Other Ways to Browse