F-CLAMP-A-1B
Base Product: CLAMP-SERIES-HANGER-BLOCKS
KwikClamp™ Hanger for power & fiber cables, 4.5-9 mm, single stack, round or flat mounting; includes hardware
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | KwikClamp™ |
Ordering Note | CommScope® standard product in Europe, the Middle East, and Africa |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | KwikClamp™ hanger |
Mounting | 3–25 mm flat plate | Round Member 8-25 mm |
Dimensions
Maximum Stack Height | 1 |
Height | 116 mm | 4.567 in |
Width | 32 mm | 1.260 in |
Length | 46 mm | 1.811 in |
Compatible Cable Diameter Range | 4.5–9 mm |
Compatible Diameter, maximum | 9 mm | 0.354 in |
Compatible Diameter, minimum | 4.5 mm | 0.177 in |
Hanger Spacing, maximum | 1.83 m | 6.004 ft |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | EPDM rubber | Engineered plastic | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Five times cable weight |
UV Resistance, minimum with no degradation | ≥124 hours exposure in accelerated UV life chamber, testing duration 1344 hrs |
Packaging and Weights
Height, packed | 15.5 cm | 6.102 in |
Width, packed | 30.5 cm | 12.008 in |
Length, packed | 35.5 cm | 13.976 in |
Included | Hardware |
Packaging quantity | 90 |
Weight, gross | 9.87 kg | 21.760 lb |
Product Classification
Product Type | Hanger kit |
Product Brand | KwikClamp™ |
Ordering Note | CommScope® standard product in Europe, the Middle East, and Africa |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | KwikClamp™ hanger |
Mounting | 3–25 mm flat plate | Round Member 8-25 mm |
Dimensions
Maximum Stack Height | 1 |
Height | 116 mm | 4.567 in |
Width | 32 mm | 1.260 in |
Length | 46 mm | 1.811 in |
Compatible Cable Diameter Range | 4.5–9 mm |
Compatible Diameter, maximum | 9 mm | 0.354 in |
Compatible Diameter, minimum | 4.5 mm | 0.177 in |
Hanger Spacing, maximum | 1.83 m | 6.004 ft |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | EPDM rubber | Engineered plastic | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Five times cable weight |
UV Resistance, minimum with no degradation | ≥124 hours exposure in accelerated UV life chamber, testing duration 1344 hrs |
Packaging and Weights
Height, packed | 15.5 cm | 6.102 in |
Width, packed | 30.5 cm | 12.008 in |
Length, packed | 35.5 cm | 13.976 in |
Included | Hardware |
Packaging quantity | 90 |
Weight, gross | 9.87 kg | 21.760 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse