Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

R8-CLAMP-1B

Base Product: CLAMP-SERIES-HANGER-BLOCKS

KwikClamp™ Hanger for RG8 cable, single stack; includes hardware

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hanger kit
Product Brand KwikClamp™
Ordering Note CommScope® standard product in Europe, the Middle East, and Africa

General Specifications

Cables per Hanger 1
Color Black
Hanger Type KwikClamp™ hanger
Mounting 3–25 mm angle iron | 3–25 mm flat plate | Round Member 8-25 mm

Dimensions

Maximum Stack Height 1
Height 111 mm | 4.370 in
Width 32 mm | 1.260 in
Length 42 mm | 1.654 in
Compatible Diameter, maximum 12 mm | 0.472 in
Compatible Diameter, minimum 9 mm | 0.354 in
Nominal Size 3/8 in
Hanger Spacing, maximum 1.83 m | 6.004 ft

Electrical Specifications

Return Loss Effect, maximum 0.1 dB
DTF Effect, maximum 0.1 dB

Material Specifications

Material Type Engineered plastic | Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Five times cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 15.5 cm | 6.102 in
Width, packed 30.5 cm | 12.008 in
Length, packed 35.5 cm | 13.976 in
Included Hardware
Packaging quantity 105
Weight, gross 8.895 kg | 19.610 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Hanger kit
Product Brand KwikClamp™
Ordering Note CommScope® standard product in Europe, the Middle East, and Africa

General Specifications

Cables per Hanger 1
Color Black
Hanger Type KwikClamp™ hanger
Mounting 3–25 mm angle iron | 3–25 mm flat plate | Round Member 8-25 mm

Dimensions

Maximum Stack Height 1
Height 111 mm | 4.370 in
Width 32 mm | 1.260 in
Length 42 mm | 1.654 in
Compatible Diameter, maximum 12 mm | 0.472 in
Compatible Diameter, minimum 9 mm | 0.354 in
Nominal Size 3/8 in
Hanger Spacing, maximum 1.83 m | 6.004 ft

Electrical Specifications

Return Loss Effect, maximum 0.1 dB
DTF Effect, maximum 0.1 dB

Material Specifications

Material Type Engineered plastic | Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Five times cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 15.5 cm | 6.102 in
Width, packed 30.5 cm | 12.008 in
Length, packed 35.5 cm | 13.976 in
Included Hardware
Packaging quantity 105
Weight, gross 8.895 kg | 19.610 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Installation Instruction

Product Specification

Installation Instruction

Product Specification