Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQ-P1012-B-RC-P

Base Product: RAIN-CANOPIES

Rain/Shade Canopy, 10 ft x 12 ft, Platform Mounted for EQ-P1012 (Platform not included)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Ice canopies and shields
Warranty One year

Dimensions

Height 3429.000 mm | 135 in
Width 3657.600 mm | 144 in
Length 3048.000 mm | 120 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 375.9 kg | 828.717 lb

Product Classification

Portfolio CommScope®
Product Type Ice canopies and shields
Warranty One year

Dimensions

Height 3429.000 mm | 135 in
Width 3657.600 mm | 144 in
Length 3048.000 mm | 120 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 375.9 kg | 828.717 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification