Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQ-P1015-DF-CF

Base Product: HEAVY-DUTY-PLATFORMS

Concealed Foot Equipment Platform, 10 ft x 15 ft, base with thirteen displacement legs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 13

Dimensions

Height 627.126 mm | 24.69 in
Width 3048 mm | 120 in
Length 4572 mm | 180 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 10,000 lb (4536 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 1271.7 kg | 2803.615 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 13

Dimensions

Height 627.126 mm | 24.69 in
Width 3048 mm | 120 in
Length 4572 mm | 180 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 10,000 lb (4536 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 1271.7 kg | 2803.615 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification