Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQ-P1220-EP-LP

Base Product: HEAVY-DUTY-PLATFORMS

Equipment Platform Elevated Kit, 12 ft x 20 ft plus landing with Stairs, Handrail, & H-Frame for equipment mounting

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of EQ-P1220-EP-LP by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Platform Height    
No configured items found.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 18

Dimensions

Width 6096 mm | 240 in
Length 3657.6 mm | 144 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 10,000 lb (4536 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs | Rail | Steps
Packaging quantity 1
Weight, net 4043.9 kg | 8915.263 lb

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 18

Dimensions

Width 6096 mm | 240 in
Length 3657.6 mm | 144 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 10,000 lb (4536 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs | Rail | Steps
Packaging quantity 1
Weight, net 4043.9 kg | 8915.263 lb

Customer Drawing

Product Specification

Customer Drawing

Product Specification