Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC3705

Base Product: CUSTOM-PLATFORM-KITS

Equipment Platform, 10 ft x 16 ft, base with Canopy, Handrail, H-Frame, 2-Step Stairs, and four EQ-P-DF Weight Disbursement legs plus four 7ft Helical Foundation Legs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 4178.300 mm | 164.5 in
Width 3048.000 mm | 120 in
Length 4876.800 mm | 192 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Frame | Grating | Hardware | Legs | Rail | Steps
Packaging quantity 1
Weight, net 2847.99 kg | 6278.736 lb

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 4178.300 mm | 164.5 in
Width 3048.000 mm | 120 in
Length 4876.800 mm | 192 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Frame | Grating | Hardware | Legs | Rail | Steps
Packaging quantity 1
Weight, net 2847.99 kg | 6278.736 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification