MT-644
C-2 Banding Tool
Features and Benefits
- This item is now available as a custom product and is made to order
Specifications
Product Classification
Product Type | Banding hardware |
Dimensions
Height | 304.8 mm | 12 in |
Width | 50.8 mm | 2 in |
Length | 101.6 mm | 4 in |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Banding hardware |
Dimensions
Height | 304.8 mm | 12 in |
Width | 50.8 mm | 2 in |
Length | 101.6 mm | 4 in |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse