Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VZWSMART-SFK3-SL | V-BRACING KIT FOR SMALL LEGS

V-BRACING KIT FOR SMALL LEGS

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
V-Bracing Kit for Tower with saddle clamps for 1.5”- 3-1/2” OD or 3" 60 degree angle or 2-1/2" 90 degree angle Tower legs, Dual Pivoting Angle Arms, 96” long, attaches up to 4-1/2” OD horizontals

Product Classification

Product Type Reinforcement kit
Ordering Note CommScope® non-standard product

General Specifications

Mounting Angle Members 38.1–76.2 mm (1-1/2 in to 3 in) | Round member | Round member, 38.1–88.9 mm (1-1/2 in to 3-1/2 in) OD
Pipe, quantity 0
Tower Taper Non-tapered | Tapered

Dimensions

Mounting Diameter 2, maximum 114.300 mm | 4.5 in
Mounting Diameter, maximum 88.900 mm | 3.5 in
Mounting Diameter, minimum 38.100 mm | 1.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Legs | Saddle mount
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Reinforcement kit
Ordering Note CommScope® non-standard product

General Specifications

Mounting Angle Members 38.1–76.2 mm (1-1/2 in to 3 in) | Round member | Round member, 38.1–88.9 mm (1-1/2 in to 3-1/2 in) OD
Pipe, quantity 0
Tower Taper Non-tapered | Tapered

Dimensions

Mounting Diameter 2, maximum 114.300 mm | 4.5 in
Mounting Diameter, maximum 88.900 mm | 3.5 in
Mounting Diameter, minimum 38.100 mm | 1.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Legs | Saddle mount
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification