TES-SS-PLK9 | COLLAR MOUNT STANDOFF ADAPTER
Collar/Ring Mount Standoff Adapter; Attaches to TES-SS-PLK7 or TES-SS-PLK7Q collar- not included
Specifications
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Ring mount |
Dimensions
Height | 508.000 mm | 20 in |
Width | 203.200 mm | 8 in |
Pipe Outer Diameter | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 34.24 kg | 75.486 lb |
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Ring mount |
Dimensions
Height | 508.000 mm | 20 in |
Width | 203.200 mm | 8 in |
Pipe Outer Diameter | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 34.24 kg | 75.486 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse