Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-PK14S4-B

Base Product: MC-PK-SERIES

4-Sector Monopole Co-location Platform kit, 10 in to 30 in OD, 14 ft 6 in face, pipe ordered separately

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Monopole platform kit

General Specifications

Mounting Monopole, 254–762 mm (10–30 in) OD
Pipe, quantity 0

Dimensions

Height 254 mm | 10 in
Face Width 4.42 m | 14.5 ft
Width 4419.6 mm | 174 in
Length 914.4 mm | 36 in
Face Support Pipe Diameter 88.900 mm | 3.5 in
Mounting Diameter, maximum 762 mm | 30 in
Mounting Diameter, minimum 254 mm | 10 in
Pipe Outer Diameter 0.000 mm | 0 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Environmental Specifications

EPA with 1/2 in (12 mm) radial ice 3.182 m² | 34.25 ft²
EPA without ice 2.576 m² | 27.73 ft²

Packaging and Weights

Included Platform | Ring mount
Packaging quantity 1
Weight, net 1154.347 kg | 2544.9 lb

Product Classification

Product Type Monopole platform kit

General Specifications

Mounting Monopole, 254–762 mm (10–30 in) OD
Pipe, quantity 0

Dimensions

Height 254 mm | 10 in
Face Width 4.42 m | 14.5 ft
Width 4419.6 mm | 174 in
Length 914.4 mm | 36 in
Face Support Pipe Diameter 88.900 mm | 3.5 in
Mounting Diameter, maximum 762 mm | 30 in
Mounting Diameter, minimum 254 mm | 10 in
Pipe Outer Diameter 0.000 mm | 0 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Environmental Specifications

EPA with 1/2 in (12 mm) radial ice 3.182 m² | 34.25 ft²
EPA without ice 2.576 m² | 27.73 ft²

Packaging and Weights

Included Platform | Ring mount
Packaging quantity 1
Weight, net 1154.347 kg | 2544.9 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification