Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MP-PP15M4-20C-120

Base Product: MP-PP-SERIES

PIM Optimized Adjustable 4-Sector Monopole Platform with 15ft Face - 2-7/8in OD Face Pipes & Top Rail - Includes (20) 2-7/8in OD x 120in Antenna Pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Co-location platform
Product Brand PIM-guard

General Specifications

Mounting Monopole, 381–1143 mm (15–45 in) OD
Pipe, quantity 20
Sectors, quantity 4

Dimensions

Face Width 4.572 m | 15 ft
Platform Width 4572.000 mm | 180 in
Width 4572.000 mm | 180 in
Pipe Length 3048.000 mm | 120 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Mounting Diameter, maximum 1143.000 mm | 45 in
Mounting Diameter, minimum 381.000 mm | 15 in
Pipe Outer Diameter 73.152 mm | 2.88 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Plain end pipes | Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 2632.183 kg | 5802.97 lb

Product Classification

Product Type Co-location platform
Product Brand PIM-guard

General Specifications

Mounting Monopole, 381–1143 mm (15–45 in) OD
Pipe, quantity 20
Sectors, quantity 4

Dimensions

Face Width 4.572 m | 15 ft
Platform Width 4572.000 mm | 180 in
Width 4572.000 mm | 180 in
Pipe Length 3048.000 mm | 120 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Mounting Diameter, maximum 1143.000 mm | 45 in
Mounting Diameter, minimum 381.000 mm | 15 in
Pipe Outer Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Plain end pipes | Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 2632.183 kg | 5802.97 lb
Click on image to enlarge.

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification