Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-PK-SERIES

Base Product

MC-PK Series Light Capacity Monopole Platform Kits
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
Configure and display product variants of MC-PK-SERIES by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Portfolio Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MTC3397U MTC3397U
Full Grating Co-location Platform Kit, 12.5 ft face, 10 in to 30 in OD, includes six 2-3/8 in OD x96 in pipes
88.900 mm | 3.5 in Monopole | 254–762 mm (10–30 in) OD 3810 mm | 150 in Monopole platform kit 3.81 m | 12.5 ft 762.000 mm | 30 in 254.000 mm | 10 in 60.325 mm | 2.375 in 2438.4 mm | 96 in
Features and Benefits
The MC-PK Series Light Capacity Monopole Platforms feature a ring mount for monopoles ranging from 12” to 50” along with a work platform for installers. Offerings include 8ft,10ft, 12ft, and 14ft face widths. This Monopole Platform Series does not include handrail or support kicker.
  • Designed for 12” to 50” Monopoles
  • Available as Base Kit or Full Kit with Antenna Pipes
  • 3 Sector Solutions

Product Classification

Product Type Monopole platform kit

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Product Classification

Product Type Monopole platform kit

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222
Click on image to enlarge.

Product Specification

Product Specification