A-VF1-E0X2L
Base Product
- Available in:
- EMEA
CheshirePlus Cabinet Ericsson Fitout 2
Configure Product Variants
Product Variants
Configure and display product variants of A-VF1-E0X2L by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cabinet Color | ||
---|---|---|---|
No configured items found. |
Features and Benefits
CheshirePlus cabinet is a comprised of Cheshire and PSC cabinet. Cheshire Cabinet with rails and brackets fitted to accommodate up to 12 Ericsson Radios and PSC cabinet with internal racking to house upto 3 BBU's and transmission. The following features are included in the cabinet:
- 3U Eltek PSU (Plus Section)
- 4 No. 4kW Rectifiers (Plus Section)
- 2 No. 100Ah Battery (Plus Section)
- 12-way DCDU for Ericsson Radios (Plus Section)
- 3-way SPD Protected DCDU for Pole Mounted 4G Radios (Plus Section)
- Compression Gland for Cable Entry
- 3 No. GPS Windows (2 No. in Cheshire and 1 No. in PSC)
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Outdoor cabinet |
General Specifications
Access | Double Door (Cheshire) | Front and Rear (PSC) |
Accessories | Cable plate | External alarm connection | Hangers | In-ground root | Plinth |
Cabinet Type | Baseband cabinet | Combiner cabinet | Power cabinet | Radio cabinet | Transmission cabinet |
Cable Entry Location | Bottom |
Color | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | 175 mm fan (1), (PSU) | 175 mm fan (2), (Cheshire) |
Door Security | Internal door contact for front door (Cheshire) | Internal door contact for front door (PSC) | Swing handle with European cylinder for front door (Cheshire) | Swing handle with European cylinder for front door (PSC) |
Door Type, front | Non-removable with included key lock (Cheshire) | Non-removable with included key lock (PSC) |
Door, quantity | 4 |
Front Door Type | Single hinged |
Lock Type | Internal latch for rear door (PSC) | Key lock for front door (Cheshire) | Key lock for front door (PSC) |
Mounting | In-ground root | Plinth |
Radios Included | None |
Dimensions
Height | 1721.866 mm | 67.79 in |
Width | 1899.920 mm | 74.8 in |
Depth | 599.948 mm | 23.62 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Qualification Standards | IP33 (Cheshire) | IP54 (PSC) |
Packaging and Weights
Weight, net | 299.997 kg | 661.38 lb |
Product Classification
Regional Availability | EMEA |
Product Type | Outdoor cabinet |
General Specifications
Access | Double Door (Cheshire) | Front and Rear (PSC) |
Accessories | Cable plate | External alarm connection | Hangers | In-ground root | Plinth |
Cabinet Type | Baseband cabinet | Combiner cabinet | Power cabinet | Radio cabinet | Transmission cabinet |
Cable Entry Location | Bottom |
Color | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | 175 mm fan (1), (PSU) | 175 mm fan (2), (Cheshire) |
Door Security | Internal door contact for front door (Cheshire) | Internal door contact for front door (PSC) | Swing handle with European cylinder for front door (Cheshire) | Swing handle with European cylinder for front door (PSC) |
Door Type, front | Non-removable with included key lock (Cheshire) | Non-removable with included key lock (PSC) |
Door, quantity | 4 |
Front Door Type | Single hinged |
Lock Type | Internal latch for rear door (PSC) | Key lock for front door (Cheshire) | Key lock for front door (PSC) |
Mounting | In-ground root | Plinth |
Radios Included | None |
Dimensions
Height | 1721.866 mm | 67.79 in |
Width | 1899.920 mm | 74.8 in |
Depth | 599.948 mm | 23.62 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Qualification Standards | IP33 (Cheshire) | IP54 (PSC) |
Packaging and Weights
Weight, net | 299.997 kg | 661.38 lb |
Documentation & Downloads
Customer Drawing
Ordering Guide
Product Specification
Warranty
Customer Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse