NNH4S4-65B-R7
20-port sector antenna, 4x 698-896 and 8x 1695-2360 MHz, 65° HPBW, and 8 x 3400-4000 MHz, 90° HPBW, 7 x RET
Features and Benefits
- Multi-band FDD antenna featuring C-Band 8T8R functionality
- The C-band RET is factory set to AISG2. All other RET are assigned to AISG1
- Feature the same dimensions as existing 8 and 12-port FDD capable antennas
- New endcap designs provide improved wind loading performance
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1848 mm | 72.756 in |
Net Weight, antenna only | 41.3 kg | 91.051 lb |
TDD Column Spacing | 41 mm | 1.614 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,500 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | P1 | P1 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3800 | 3700–4000 |
RF Port | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 | 13-20 | 13-20 |
Gain, dBi | 14.1 | 15.0 | 15.6 | 16.2 | 16.6 | 16.8 | 16.1 | 16.3 |
Beamwidth, Horizontal, degrees | 75 | 66 | 68 | 67 | 62 | 60 | 85 | 74 |
Beamwidth, Vertical, degrees | 12.3 | 10.7 | 9.2 | 8.6 | 8.2 | 7.4 | 6 | 5.6 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 17 | 16 | 17 | 16 | 18 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 27 | 28 | 34 | 34 | 33 | 36 | 30 | 31 |
Coupling level, Amp, Antenna port to Cal port, dB | -26 | -26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.6 | 0.6 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 5 | 5 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3800 | 3700–4000 |
Gain, dBi | 17.9 | 18.5 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 5.9 | 5.6 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 27 | ||||||
USLS (First Lobe), dB | 19 | 20 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3800 | 3700–4000 |
Gain, dBi | 21.1 | 21.3 | ||||||
Beamwidth, Horizontal at 10 dB, degrees | 119 | 119 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 | ||||||
USLS (First Lobe), dB | 22 | 22 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3800 | 3700–4000 |
Steered 0° Gain, dBi | 21.1 | 21.1 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | 25 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 30 | ||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 12 | ||||||
Steered 30° Gain, dBi | 19.7 | 20.3 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 30 | 25 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3800 | 3700–4000 |
Gain, dBi | 19.7 | 20.1 | ||||||
Beamwidth, Horizontal, degrees | 33 | 27 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 | ||||||
Horizontal Sidelobe, dB | 15 | 15 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.59 m² | 6.351 ft² |
Effective Projective Area (EPA), lateral | 0.18 m² | 1.938 ft² |
Wind Loading @ Velocity, frontal | 629.0 N @ 150 km/h (141.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 191.0 N @ 150 km/h (42.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 755.0 N @ 150 km/h (169.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2035 mm | 80.118 in |
Weight, gross | 52.6 kg | 115.963 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1848 mm | 72.756 in |
Net Weight, antenna only | 41.3 kg | 91.051 lb |
TDD Column Spacing | 41 mm | 1.614 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,500 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | P1 | P1 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3800 | 3700–4000 |
RF Port | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 | 13-20 | 13-20 |
Gain, dBi | 14.1 | 15.0 | 15.6 | 16.2 | 16.6 | 16.8 | 16.1 | 16.3 |
Beamwidth, Horizontal, degrees | 75 | 66 | 68 | 67 | 62 | 60 | 85 | 74 |
Beamwidth, Vertical, degrees | 12.3 | 10.7 | 9.2 | 8.6 | 8.2 | 7.4 | 6 | 5.6 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 17 | 16 | 17 | 16 | 18 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 27 | 28 | 34 | 34 | 33 | 36 | 30 | 31 |
Coupling level, Amp, Antenna port to Cal port, dB | -26 | -26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.6 | 0.6 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 5 | 5 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3800 | 3700–4000 |
Gain, dBi | 17.9 | 18.5 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 5.9 | 5.6 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 27 | ||||||
USLS (First Lobe), dB | 19 | 20 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3800 | 3700–4000 |
Gain, dBi | 21.1 | 21.3 | ||||||
Beamwidth, Horizontal at 10 dB, degrees | 119 | 119 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 | ||||||
USLS (First Lobe), dB | 22 | 22 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3800 | 3700–4000 |
Steered 0° Gain, dBi | 21.1 | 21.1 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | 25 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 30 | ||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 12 | ||||||
Steered 30° Gain, dBi | 19.7 | 20.3 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 30 | 25 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3800 | 3700–4000 |
Gain, dBi | 19.7 | 20.1 | ||||||
Beamwidth, Horizontal, degrees | 33 | 27 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 | ||||||
Horizontal Sidelobe, dB | 15 | 15 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.59 m² | 6.351 ft² |
Effective Projective Area (EPA), lateral | 0.18 m² | 1.938 ft² |
Wind Loading @ Velocity, frontal | 629.0 N @ 150 km/h (141.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 191.0 N @ 150 km/h (42.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 755.0 N @ 150 km/h (169.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2035 mm | 80.118 in |
Weight, gross | 52.6 kg | 115.963 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse