RRV4S4-65D-R5
20-port sector antenna, 4x 694–960, 8x 1695–2690 MHz, 65° HPBW and 8x 3300-3800 MHz, 90° HPBW, 5x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Cluster connectors for the beam-forming array, including eight RF ports plus one calibration port
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 |
Internal RET | High band (1) | Low band (2) | Mid band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 52.5 kg | 115.743 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 | 3300–3800 |
Gain, dBi | 16.0 | 16.0 | 16.5 | 17.1 | 17.5 | 17.9 | 17.6 | 16.2 |
Beamwidth, Horizontal, degrees | 72 | 65 | 62 | 64 | 66 | 63 | 63 | 88 |
Beamwidth, Vertical, degrees | 8.8 | 8 | 7.3 | 6.6 | 5.9 | 5.2 | 5 | 6.1 |
Beam Tilt, degrees | 1–11 | 1–11 | 1–11 | 0–10 | 0–10 | 0–10 | 0–10 | 2–12 |
USLS (First Lobe), dB | 18 | 19 | 21 | 20 | 20 | 20 | 17 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 38 | 32 | 31 | 33 | 31 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | |||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | |||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | |||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 | 3300–3800 |
Gain, dBi | 16.7 | |||||||
Beamwidth, Horizontal, degrees | 64 | |||||||
Beamwidth, Vertical, degrees | 6.1 | |||||||
USLS (First Lobe), dB | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 | 3300–3800 |
Steered 0° Gain, dBi | 21.1 | |||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | |||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 27 | |||||||
Steered 30° Gain, dBi | 20.1 | |||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | |||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 29 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 | 3300–3800 |
Gain, dBi | 20.1 | |||||||
Beamwidth, Horizontal, degrees | 31 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,041.0 N @ 150 km/h (234.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 360.0 N @ 150 km/h (80.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,346.0 N @ 150 km/h (302.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 857.0 N @ 150 km/h (192.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 73.5 kg | 162.040 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 |
Internal RET | High band (1) | Low band (2) | Mid band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 52.5 kg | 115.743 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 | 3300–3800 |
Gain, dBi | 16.0 | 16.0 | 16.5 | 17.1 | 17.5 | 17.9 | 17.6 | 16.2 |
Beamwidth, Horizontal, degrees | 72 | 65 | 62 | 64 | 66 | 63 | 63 | 88 |
Beamwidth, Vertical, degrees | 8.8 | 8 | 7.3 | 6.6 | 5.9 | 5.2 | 5 | 6.1 |
Beam Tilt, degrees | 1–11 | 1–11 | 1–11 | 0–10 | 0–10 | 0–10 | 0–10 | 2–12 |
USLS (First Lobe), dB | 18 | 19 | 21 | 20 | 20 | 20 | 17 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 38 | 32 | 31 | 33 | 31 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | |||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | |||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | |||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 | 3300–3800 |
Gain, dBi | 16.7 | |||||||
Beamwidth, Horizontal, degrees | 64 | |||||||
Beamwidth, Vertical, degrees | 6.1 | |||||||
USLS (First Lobe), dB | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 | 3300–3800 |
Steered 0° Gain, dBi | 21.1 | |||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | |||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 27 | |||||||
Steered 30° Gain, dBi | 20.1 | |||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | |||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 29 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 | 3300–3800 |
Gain, dBi | 20.1 | |||||||
Beamwidth, Horizontal, degrees | 31 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,041.0 N @ 150 km/h (234.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 360.0 N @ 150 km/h (80.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,346.0 N @ 150 km/h (302.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 857.0 N @ 150 km/h (192.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 73.5 kg | 162.040 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse