RRYYHHTTS4-65AR7V4
24-port sector antenna, 4x 694–960, 4x 1427–1518, 4x 1695-2180, 4x 2490-2690 65° HPBW and 8x 3300-3800 MHz, 7x RET
Features and Benefits
- Integrated with a calibration board
- Optimized for Software Defined Split 6 Sector applications
- 2 columns for 694-960 MHz and 2 columns for 1427-1518 / 1695-2180 / 2490-2690 MHz and 4 columns for 3300-3800 MHz
- Seven internal RETs control the antenna arrays
- MQ4/MQ5 cluster connector for 3.3-3.8GHz, equipped with calibration port
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | MQ5 |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | MQ4 | MQ5 |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 37.8 kg | 83.335 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 1518 MHz | 1695 – 2180 MHz | 2496 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain, dBi | 13.4 | 13.5 | 13.8 | 14.9 | 15.9 | 16.8 | 15.9 |
Beamwidth, Horizontal, degrees | 60 | 60 | 60 | 59 | 68 | 57 | 91 |
Beamwidth, Vertical, degrees | 17.2 | 15.8 | 15 | 8.1 | 6.5 | 4.9 | 6.5 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 17 | 17 | 17 | 17 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 30 | 29 | 29 | 31 | 29 | 30 | 28 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | ||||||
Isolation, Cross Polarization, dB | 26 | 26 | 26 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 26 | 26 | 26 | 28 | 28 | 28 | 28 |
Isolation, Co-polarization, dB | 20 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -130 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 150 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain, dBi | 16.5 | ||||||
Beamwidth, Horizontal, degrees | 63 | ||||||
Beamwidth, Vertical, degrees | 6.6 | ||||||
USLS (First Lobe), dB | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.6 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 27 | ||||||
Steered 0° Horizontal Sidelobe, dB | 15 | ||||||
Steered 0° USLS (First Lobe), dB | 17 | ||||||
Steered 30° Gain, dBi | 19.7 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 26 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain, dBi | 19.6 | ||||||
Beamwidth, Horizontal, degrees | 32 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | ||||||
Horizontal Sidelobe, dB | 19 | ||||||
USLS (First Lobe), dB | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 498.0 N @ 150 km/h (112.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 148.0 N @ 150 km/h (33.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 597.0 N @ 150 km/h (134.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 342.0 N @ 150 km/h (76.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 1686 mm | 66.378 in |
Weight, gross | 50.7 kg | 111.774 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | MQ5 |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | MQ4 | MQ5 |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 37.8 kg | 83.335 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 1518 MHz | 1695 – 2180 MHz | 2496 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain, dBi | 13.4 | 13.5 | 13.8 | 14.9 | 15.9 | 16.8 | 15.9 |
Beamwidth, Horizontal, degrees | 60 | 60 | 60 | 59 | 68 | 57 | 91 |
Beamwidth, Vertical, degrees | 17.2 | 15.8 | 15 | 8.1 | 6.5 | 4.9 | 6.5 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 17 | 17 | 17 | 17 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 30 | 29 | 29 | 31 | 29 | 30 | 28 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | ||||||
Isolation, Cross Polarization, dB | 26 | 26 | 26 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 26 | 26 | 26 | 28 | 28 | 28 | 28 |
Isolation, Co-polarization, dB | 20 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -130 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 150 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain, dBi | 16.5 | ||||||
Beamwidth, Horizontal, degrees | 63 | ||||||
Beamwidth, Vertical, degrees | 6.6 | ||||||
USLS (First Lobe), dB | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.6 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 27 | ||||||
Steered 0° Horizontal Sidelobe, dB | 15 | ||||||
Steered 0° USLS (First Lobe), dB | 17 | ||||||
Steered 30° Gain, dBi | 19.7 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 26 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain, dBi | 19.6 | ||||||
Beamwidth, Horizontal, degrees | 32 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | ||||||
Horizontal Sidelobe, dB | 19 | ||||||
USLS (First Lobe), dB | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 498.0 N @ 150 km/h (112.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 148.0 N @ 150 km/h (33.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 597.0 N @ 150 km/h (134.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 342.0 N @ 150 km/h (76.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 1686 mm | 66.378 in |
Weight, gross | 50.7 kg | 111.774 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse