RRZZ-65A-R4N39
8-port sector antenna, 4x 694–960 and 4x 1427–2690, 65° HPBW, 4x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- Array configuration provides capability for 4T4R (4x MIMO) on Low band and High band
- Excellent wind loading characteristics
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 23.5 kg | 51.809 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain at Mid Tilt, dBi | 12.3 | 13.0 | 13.3 | 15.3 | 16.7 | 17.5 | 18.3 | 18.3 |
Beamwidth, Horizontal, degrees | 60 | 54 | 49 | 70 | 62 | 67 | 63 | 53 |
Beamwidth, Vertical, degrees | 17.3 | 15.6 | 14.5 | 7.7 | 6.3 | 5.7 | 5 | 4.7 |
Beam Tilt, degrees | 3–16 | 3–16 | 3–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 15 | 15 | 16 | 14 | 14 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 28 | 26 | 25 | 30 | 33 | 31 | 30 | 30 |
Front-to-Back Total Power at 180° ± 30°, dB | 18 | 19 | 19 | 23 | 25 | 26 | 24 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 26 | 26 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 225.0 N @ 150 km/h (50.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 242.0 N @ 150 km/h (54.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 496.0 N @ 150 km/h (111.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 256.0 N @ 150 km/h (57.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 35.7 kg | 78.705 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 23.5 kg | 51.809 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain at Mid Tilt, dBi | 12.3 | 13.0 | 13.3 | 15.3 | 16.7 | 17.5 | 18.3 | 18.3 |
Beamwidth, Horizontal, degrees | 60 | 54 | 49 | 70 | 62 | 67 | 63 | 53 |
Beamwidth, Vertical, degrees | 17.3 | 15.6 | 14.5 | 7.7 | 6.3 | 5.7 | 5 | 4.7 |
Beam Tilt, degrees | 3–16 | 3–16 | 3–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 15 | 15 | 16 | 14 | 14 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 28 | 26 | 25 | 30 | 33 | 31 | 30 | 30 |
Front-to-Back Total Power at 180° ± 30°, dB | 18 | 19 | 19 | 23 | 25 | 26 | 24 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 26 | 26 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 225.0 N @ 150 km/h (50.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 242.0 N @ 150 km/h (54.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 496.0 N @ 150 km/h (111.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 256.0 N @ 150 km/h (57.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 35.7 kg | 78.705 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse