ATJB200-A01-004
Four-way Junction Box
Specifications
Features and Benefits
- Divides data and power on main RET control cable up to 4-ways
- Equipped with a grounding stud for added lightning protection
- Easily mounts to a pole or wall
- AISG and RoHS compliant
Specifications
Product Classification
Product Type | RET junction box |
General Specifications
AISG Input Connector | 8-pin DIN Male |
AISG Input Connector Quantity | 1 |
AISG Output Connector | 8-pin DIN Female |
AISG Output Connector Quantity | 4 |
Color | Gray |
EU Certification | CB | CE | Low Voltage Directive 73/23/EEC |
Grounding Lug Thread Size | M8 |
Dimensions
Height | 50.8 mm | 2 in |
Width | 185.42 mm | 7.3 in |
Depth | 157.48 mm | 6.2 in |
Electrical Specifications
Electrical Safety Standard | EN 60950 | UL 60950 |
Electromagnetic Compatibility (EMC) | EN 55011 | EN 61326-1 | ETS 300 386 V1.3.2 2003 |
Interface Protocol Signal | Data | dc |
Lightning Surge Capability | 10 times @ 600 A |
Lightning Surge Capability Test Method | IEC 61312-1 Annex B Current Pulse Profile |
Lightning Surge Capability Waveform | 10/350 waveform |
Protocol | AISG 1.1 | AISG 2.0 |
Material Specifications
Material Type | Aluminum | Stainless steel |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Rain Simulation Test Method | IEC 60068-2-18, Test Condition Ra, Method 1 |
UV Resistance Test Method | IEC 60068-2-5, Test Condition B |
Packaging and Weights
Included | Band clamp | Carriage bolts | Hex nuts | Junction box | Lock washers | Pipe mount bracket | Wall mount brackets |
Weight, net | 0.998 kg | 2.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | RET junction box |
General Specifications
AISG Input Connector | 8-pin DIN Male |
AISG Input Connector Quantity | 1 |
AISG Output Connector | 8-pin DIN Female |
AISG Output Connector Quantity | 4 |
Color | Gray |
EU Certification | CB | CE | Low Voltage Directive 73/23/EEC |
Grounding Lug Thread Size | M8 |
Dimensions
Height | 50.8 mm | 2 in |
Width | 185.42 mm | 7.3 in |
Depth | 157.48 mm | 6.2 in |
Electrical Specifications
Electrical Safety Standard | EN 60950 | UL 60950 |
Electromagnetic Compatibility (EMC) | EN 55011 | EN 61326-1 | ETS 300 386 V1.3.2 2003 |
Interface Protocol Signal | Data | dc |
Lightning Surge Capability | 10 times @ 600 A |
Lightning Surge Capability Test Method | IEC 61312-1 Annex B Current Pulse Profile |
Lightning Surge Capability Waveform | 10/350 waveform |
Protocol | AISG 1.1 | AISG 2.0 |
Material Specifications
Material Type | Aluminum | Stainless steel |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Rain Simulation Test Method | IEC 60068-2-18, Test Condition Ra, Method 1 |
UV Resistance Test Method | IEC 60068-2-5, Test Condition B |
Packaging and Weights
Included | Band clamp | Carriage bolts | Hex nuts | Junction box | Lock washers | Pipe mount bracket | Wall mount brackets |
Weight, net | 0.998 kg | 2.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse