EWP52-56W
Base Product: PREMIUM-ELLIPTICAL-WAVEGUIDE
EWP52, HELIAX® Premium Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
Specifications
Specifications
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 57.2 mm | 2.252 in |
Diameter Over Jacket (H Plane) | 33.3 mm | 1.311 in |
Cable Volume | 1045 L/km | 11.248 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 3.65 GHz |
Group Delay at Frequency | 126 ns/100 ft @ 6.200 GHz | 413 ns/100 m @ 6.200 GHz |
Operating Frequency Band | 5.6 – 6.425 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
5.6 GHz | 4.126 | 1.258 | 5.69 | 75.80 |
5.8 GHz | 4.021 | 1.226 | 5.84 | 77.70 |
6.0 GHz | 3.935 | 1.199 | 5.96 | 79.40 |
6.2 GHz | 3.863 | 1.177 | 6.07 | 80.80 |
6.4 GHz | 3.802 | 1.159 | 6.17 | 82.10 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
5.6–6.425 GHz | 1.060 | 30.72 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 305 mm | 12.008 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 810 mm | 31.89 in |
Minimum Bend Radius, Single Bend (E Plane) | 200 mm | 7.874 in |
Minimum Bend Radius, Single Bend (H Plane) | 560 mm | 22.047 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.88 kg/m | 0.591 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 57.2 mm | 2.252 in |
Diameter Over Jacket (H Plane) | 33.3 mm | 1.311 in |
Cable Volume | 1045 L/km | 11.248 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 3.65 GHz |
Group Delay at Frequency | 126 ns/100 ft @ 6.200 GHz | 413 ns/100 m @ 6.200 GHz |
Operating Frequency Band | 5.6 – 6.425 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
5.6 GHz | 4.126 | 1.258 | 5.69 | 75.80 |
5.8 GHz | 4.021 | 1.226 | 5.84 | 77.70 |
6.0 GHz | 3.935 | 1.199 | 5.96 | 79.40 |
6.2 GHz | 3.863 | 1.177 | 6.07 | 80.80 |
6.4 GHz | 3.802 | 1.159 | 6.17 | 82.10 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
5.6–6.425 GHz | 1.060 | 30.72 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 305 mm | 12.008 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 810 mm | 31.89 in |
Minimum Bend Radius, Single Bend (E Plane) | 200 mm | 7.874 in |
Minimum Bend Radius, Single Bend (H Plane) | 560 mm | 22.047 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.88 kg/m | 0.591 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse