Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

STANDARD-ELLIPTICAL-WAVEGUIDE

Base Product

HELIAX® Standard Elliptical Waveguide
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
Configure and display product variants of STANDARD-ELLIPTICAL-WAVEGUIDE by selecting options

Loading...
Product
Product Brand Product Series Product Type Operating Frequency Band Jacket Material
EW63 EW63
EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black PE jacket
HELIAX® Standard Standard elliptical waveguide 5.925 – 7.125 GHz PE
EW77 EW77
EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
HELIAX® Standard Standard elliptical waveguide 7.125 – 8.5 GHz PE
EW90 EW90
EW90, HELIAX® Standard Elliptical Waveguide, 10.2–11.7 GHz, black PE jacket
HELIAX® Standard Standard elliptical waveguide 10.2 – 11.7 GHz PE
Features and Benefits
CommScope offers a complete selection of microwave connectivity accessories to optimize your backhaul installation and performance.

Elliptical waveguides are the recommended transmission lines for microwave systems operating between 1.7 GHz and 23.6 GHz, with an elliptical cross section ideal for minimizing VSWR and eliminating signal distortion. Optimized for the lowest loss in significant user bands, with significantly lower attenuation than standard rectangular waveguide, which provides efficient signal transfer and optimum system performance.

Product Classification

Product Type Standard elliptical waveguide
Product Brand HELIAX®
Product Series Standard

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Material Specifications

Conductor Material Corrugated copper

Environmental Specifications

Attenuation, Ambient Temperature 23.886 °C | 75 °F
Average Power, Ambient Temperature 39.996 °C | 104 °F
Average Power, Temperature Rise 5.555 °C | 42 °F

Product Classification

Product Type Standard elliptical waveguide
Product Brand HELIAX®
Product Series Standard

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Material Specifications

Conductor Material Corrugated copper

Environmental Specifications

Attenuation, Ambient Temperature 23.886 °C | 75 °F
Average Power, Ambient Temperature 39.996 °C | 104 °F
Average Power, Temperature Rise 5.555 °C | 42 °F

Product Specification

Product Specification