Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

USX8-3

Base Product

2.4m | 8ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 3.600 – 4.200 GHz

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of USX8-3 by selecting options

Loading...
Product
Product Brand Product Type Antenna Type Operating Frequency Band Diameter, nominal Antenna Input
USX8-3-4GF USX8-3-4GF
2.4m | 8ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 3.600 – 4.200 GHz, grey, PDR40 flange
Sentinel® Microwave antenna USX - Sentinel® Ultra High Performance | Super High XPD Antenna | dual-polarized 3.600 – 4.200 GHz 2.4 m | 8 ft PDR40
USX8-3-4GR USX8-3-4GR
2.4m | 8ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 3.600 – 4.200 GHz, grey, PDR40 flange
Sentinel® Microwave antenna USX - Sentinel® Ultra High Performance | Super High XPD Antenna | dual-polarized 3.600 – 4.200 GHz 2.4 m | 8 ft PDR40
USX8-3-6GF USX8-3-6GF
2.4m | 8ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 3.600 – 4.200 GHz, grey, CPR229G flange
Sentinel® Microwave antenna USX - Sentinel® Ultra High Performance | Super High XPD Antenna | dual-polarized 3.600 – 4.200 GHz 2.4 m | 8 ft CPR229G

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Polarization Dual
Side Struts, Included 1
Side Struts, Optional 4

Dimensions

Diameter, nominal 2.4 m | 8 ft

Electrical Specifications

Operating Frequency Band 3.600 – 4.200 GHz
Gain, Low Band 36.1 dBi
Gain, Mid Band 37.3 dBi
Gain, Top Band 38 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 70 dB
Beamwidth, Horizontal 2.4 °
Beamwidth, Vertical 2.4 °
Return Loss 23 dB
VSWR 1.15
Radiation Pattern Envelope Reference (RPE) 7394
Electrical Compliance ACMA FX03_3.8a | ETSI 302 217 Class 3 | US FCC Part 101A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 200 km/h | 124.274 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 10599 N | 2382.751 lbf
Angle α for MT Max -140 °
Side Force (FS) 6268 N | 1409.103 lbf
Twisting Moment (MT) -7647 N-m | -67681.653 in lb
Force on Inboard Strut Side 11263 N | 2532.024 lbf
Zcg without Ice 624 mm | 24.567 in
Zcg with 1/2 in (12 mm) Radial Ice 765 mm | 30.118 in
Weight with 1/2 in (12 mm) Radial Ice 364 kg | 802.482 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Weight, net 196 kg | 432.106 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Polarization Dual
Side Struts, Included 1
Side Struts, Optional 4

Dimensions

Diameter, nominal 2.4 m | 8 ft

Electrical Specifications

Operating Frequency Band 3.600 – 4.200 GHz
Gain, Low Band 36.1 dBi
Gain, Mid Band 37.3 dBi
Gain, Top Band 38 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 70 dB
Beamwidth, Horizontal 2.4 °
Beamwidth, Vertical 2.4 °
Return Loss 23 dB
VSWR 1.15
Radiation Pattern Envelope Reference (RPE) 7394
Electrical Compliance ACMA FX03_3.8a | ETSI 302 217 Class 3 | US FCC Part 101A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 200 km/h | 124.274 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 10599 N | 2382.751 lbf
Angle α for MT Max -140 °
Side Force (FS) 6268 N | 1409.103 lbf
Twisting Moment (MT) -7647 N-m | -67681.653 in lb
Force on Inboard Strut Side 11263 N | 2532.024 lbf
Zcg without Ice 624 mm | 24.567 in
Zcg with 1/2 in (12 mm) Radial Ice 765 mm | 30.118 in
Weight with 1/2 in (12 mm) Radial Ice 364 kg | 802.482 lb

Packaging and Weights

Weight, net 196 kg | 432.106 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system