Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F187CCS5

Base Product: WAVEGUIDE-FLEX-TWIST

FlexTwist® Flexible Twist for WR187, 3.95–5.85 GHz, with interface types CPR187G and CPR187G, 1200 mm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface CPR187G
Interface 2 CPR187G

Dimensions

Length 1200 mm | 47.244 in
Waveguide Size WR187 | WG12 | R48

Electrical Specifications

Attenuation 0.17 dB/m | 0.052 dB/ft
Average Power 3000 W
Operating Frequency Band 3.95 – 5.85 GHz
Peak Power 1250 kW
VSWR 1.100000023841858

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 165 mm | 6.496 in
Minimum Bend Radius, Multiple Bends (H Plane) 330 mm | 12.992 in
Maximum Twist 165 °/m | 50.292 °/ft
Pressurization, maximum 0.207 N/mm² | 30 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface CPR187G
Interface 2 CPR187G

Dimensions

Length 1200 mm | 47.244 in
Waveguide Size WR187 | WG12 | R48

Electrical Specifications

Attenuation 0.17 dB/m | 0.052 dB/ft
Average Power 3000 W
Operating Frequency Band 3.95 – 5.85 GHz
Peak Power 1250 kW
VSWR 1.100000023841858

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 165 mm | 6.496 in
Minimum Bend Radius, Multiple Bends (H Plane) 330 mm | 12.992 in
Maximum Twist 165 °/m | 50.292 °/ft
Pressurization, maximum 0.207 N/mm² | 30 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification