T112HHG
Base Product: WAVEGUIDE-TAPER-TRANSITION
Taper Transition for WR112–WR137, 7.05–8.2 GHz, with interface types PDR84 and PDR70, 6 in, gray
Specifications
Product Classification
Product Type | Rectangular waveguide, taper transition |
General Specifications
Component | Taper Transition |
Interface | PDR84 |
Interface 2 | PDR70 |
Dimensions
Length | 152 mm | 5.984 in |
Waveguide Size | WR112–WR137 |WG15–WG14 | R84–R70 |
Electrical Specifications
Operating Frequency Band | 7.05 – 8.2 GHz |
VSWR | 1.059999942779541 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Rectangular waveguide, taper transition |
General Specifications
Component | Taper Transition |
Interface | PDR84 |
Interface 2 | PDR70 |
Dimensions
Length | 152 mm | 5.984 in |
Waveguide Size | WR112–WR137 |WG15–WG14 | R84–R70 |
Electrical Specifications
Operating Frequency Band | 7.05 – 8.2 GHz |
VSWR | 1.059999942779541 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse