Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FMT-6SAP06

Base Product: FMT-ADAPTER-PACKS

  • Available in:
  • North America

FMT Fiber Optic Sliding Pack, multimode, 6 LC/UPC duplex adapters

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability North America
Product Type Fiber adapter pack
Product Series FMT

General Specifications

Application For use with FMT panels
Adapters, quantity, front 6
Body Style Duplex | Straight orientation
Color, front Putty white
Interface LC/UPC
Total Ports, quantity, front 12

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability North America
Product Type Fiber adapter pack
Product Series FMT

General Specifications

Application For use with FMT panels
Adapters, quantity, front 6
Body Style Duplex | Straight orientation
Color, front Putty white
Interface LC/UPC
Total Ports, quantity, front 12

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Selection Guide

Product Specification

Building Information Modeling (BIM) Objects

Product Selection Guide

Product Specification