Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NGF-BLOCKS

Base Product
  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America

Next Generation Frame (NGF) Fiber Blocks, for patching, splicing, storage, splitting and multiplexing
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
Configure and display product variants of NGF-BLOCKS by selecting options

Loading...
Product
Regional Availability Product Series Product Type Interface, front Interface, rear Functionality Fiber Mode Total Ports, quantity Color Body Style
NGFB-CB4QR2K1166 NGFB-CB4QR2K1166
Next Generation Frame (NGF) Fiber Termination/Splice Block, pre-terminated, 192 LC/UPC, singlemode, right oriented, putty white
EMEA | Latin America | North America NGFB Fiber patch/splice block LC/UPC Patching | Splicing Singlemode 192 Black Right orientation
NGFB-MPML07512 NGFB-MPML07512
Next Generation Frame (NGF) Fiber Termination Block, 144 LC/UPC, singlemode, MPO at rear end, left oriented, black
EMEA | Latin America | North America NGFB Fiber patch block LC/UPC MPO Patching Singlemode 144 Black Left orientation
NGFB-MPML0C112 NGFB-MPML0C112
Next Generation Frame (NGF) Fiber Termination Block, 144 LC/UPC, multimode, MPO at rear end, left oriented, black
EMEA | Latin America | North America NGFB Fiber patch block LC/UPC MPO Patching Multimode 144 Black Left orientation
NGFB-MPML0C412 NGFB-MPML0C412
Next Generation Frame (NGF) Fiber Termination Block, 144 LC/UPC, multimode, MPO at rear end, left oriented, black
EMEA | Latin America | North America NGFB Fiber patch block LC/UPC MPO Patching Multimode 144 Black Left orientation
NGFB-MPMR07512 NGFB-MPMR07512
Next Generation Frame (NGF) Fiber Termination Block, 144 SC/UPC, singlemode, MPO at rear end, left oriented, black
EMEA | Latin America | North America NGFB Fiber patch block SC/UPC MPO Patching Singlemode 144 Black Right orientation
NGFB-MPMR0C112 NGFB-MPMR0C112
Next Generation Frame (NGF) Fiber Termination Block, 144 LC/UPC, multimode, MPO at rear end, right oriented, black
EMEA | Latin America | North America NGFB Fiber patch block LC/UPC MPO Patching Multimode 144 Black Right orientation
NGFB-MPQL0C116 NGFB-MPQL0C116
Next Generation Frame (NGF) Fiber Termination Block, 192 LC/UPC, multimode, MPO at rear end, left oriented, black
EMEA | Latin America | North America NGFB Fiber patch block LC/UPC MPO Patching Multimode 192 Black Left orientation
NGFB-MPQL0C416 NGFB-MPQL0C416
Next Generation Frame (NGF) Fiber Termination Block, 192 LC/UPC, multimode, MPO at rear end, left oriented, black
EMEA | Latin America | North America NGFB Fiber patch block LC/UPC MPO Patching Multimode 192 Black Left orientation
Features and Benefits
CommScope’s NGF optical distribution frame can hold four types of fiber blocks:

Fiber termination block (FTB)
CommScope’s FTB is available with industry-standard adapters in block configurations of 72-, 96- and 144- positions. Also, a 192-position FTB is available using LC adapters. FTBs utilize sliding adapter packs to gain easy access to both the front and rear terminations. To accommodate varying network requirements and speed installation, FTBs can be ordered with adapters only or preterminated with either intrafacility cable (IFC) or outside plant (OSP) cables.

Fiber termination blocks (FTBs) with MPO connectors
CommScope’s FTB with MPO connectors provide MPO connectability on the rear of the block for easy connection of MPO fiber cables. The termination portion of the fiber block utilizes sliding adapter packs to gain easy access to standard connectors and adapters on the front of the block and provides a location for standard patch cord connections.

Fiber Combination Blocks (FCB)
Fiber Combination Blocks (FCBs) provide termination and on-frame splicing capabilities, all in one block. The block occupies two mounting positions on the frame section. They are available with LC and SC adapters in block configurations of 72- or 96 or 144-positions.

Value-added module block (VAM)
Adding signal management and enhancement functions, such as splitters, couplers and wavelength division multiplexers, optimizes the value of your fiber network, by providing nonintrusive access to the optical signal for monitoring and testing signal integrity. There is a block configuration available to accommodate Micro Value-Added Modules (MicroVAMs) for applications requiring splitters or WDMs.

  • NGF fiber blocks (FTBs) are 100% factory tested to guarantee continuity and reliable connections
  • NGF fiber blocks (FTBs) utilize sliding adapter packs to gain easy access to both the front and rear terminations
  • NGF pre-terminated fiber blocks (FTBs) are available with either indoor or outdoor rated cable in ribbon or stranded configurations
  • NGF frames have 12 fiber termination block (FTB) mounting positions, equally divided between vertical columns on the left and right sides of the frame

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Product Type Fiber block
Product Series NGF | NGFB

General Specifications

Body Style Left orientation | Right orientation
Color Black | Putty white
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC
Interface, rear MPO
Rack Type NGF

Representative Image

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Product Type Fiber block
Product Series NGF | NGFB

General Specifications

Body Style Left orientation | Right orientation
Color Black | Putty white
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC
Interface, rear MPO
Rack Type NGF

Material Specifications

Finish Powder coated
Material Type Steel
Click on image to enlarge.

Product Specification

Product Specification