Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FOMS-PANELS

Base Product

FOMS-FPS and FOMS-FPS-HD Fiber Termination/Splice Panels
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
Configure and display product variants of FOMS-PANELS by selecting options

Loading...
Product
Regional Availability Portfolio Product Series Product Type Functionality Growth Configuration Interface, front Rack Type Rack Units Total Ports, quantity Shelf Movement
EF9001-000 | FOMS-FPS-HD-J-PNL1-96 EF9001-000 | FOMS-FPS-HD-J-PNL1-96
FOMS-FPS High Density Fiber Termination Panel, 96 LC/UPC, singlemode, 2RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch panel Patching LC/UPC EIA 19 in | EIA 23 in | ETSI 600 mm 2 96 Hinged
EG0680-000 | FOMS-FPS-HD-J-PNS1-48 EG0680-000 | FOMS-FPS-HD-J-PNS1-48
FOMS-FPS High Density Fiber Termination Panel, 48 SC/UPC, singlemode, 2RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch panel Patching SC/UPC EIA 19 in | EIA 23 in | ETSI 600 mm 2 48 Hinged
EG2861-000 | FOMS-FPS-HD-J-PNS1-96 EG2861-000 | FOMS-FPS-HD-J-PNS1-96
FOMS-FPS High Density Fiber Termination Panel, 96 SC/UPC, singlemode, 2RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch panel Patching SC/UPC EIA 19 in | EIA 23 in | ETSI 600 mm 2 96 Hinged
EG2911-000 | FOMS-FPS-HD-J-PML2-96 EG2911-000 | FOMS-FPS-HD-J-PML2-96
FOMS-FPS High Density Fiber Termination Panel, 96 LC/APC, singlemode, 2RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch panel Patching LC/APC EIA 19 in | EIA 23 in | ETSI 600 mm 2 96 Hinged
EG2912-000 | FOMS-FPS-HD-J-SLL2-96 EG2912-000 | FOMS-FPS-HD-J-SLL2-96
FOMS-FPS High Density Fiber Termination/Splice Panel, 96 LC/APC, singlemode, 2RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch/splice panel Patching | Splicing LC/APC EIA 19 in | EIA 23 in | ETSI 600 mm 2 96 Hinged
EG3428-000 | FOMS-FPS-HD-K-SKS3-48 EG3428-000 | FOMS-FPS-HD-K-SKS3-48
FOMS-FPS High Density Fiber Termination/Splice Panel, 48 SC/APC, singlemode, 1RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch/splice panel Patching | Splicing SC/APC EIA 19 in | EIA 23 in | ETSI 600 mm 1 48 Hinged
EG4017-000 | FOMS-FPS-O-SIL2-48 EG4017-000 | FOMS-FPS-O-SIL2-48
FOMS-FPS Fiber Termination/Splice Panel, 48 LC/APC, singlemode, 1RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch/splice panel Patching | Splicing LC/APC EIA 19 in | EIA 23 in | ETSI 600 mm 1 48 Hinged
EG5107-000 | FOMS-FPS-HD-K-SIL1-24 EG5107-000 | FOMS-FPS-HD-K-SIL1-24
FOMS-FPS High Density Fiber Termination/Splice Panel, 24 LC/UPC, singlemode, 1RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch/splice panel Patching | Splicing LC/UPC EIA 19 in | EIA 23 in | ETSI 600 mm 1 24 Hinged
Features and Benefits
FOMS-FPS
The front patching/splicing shelf, FOMS-FPS, is a multi-purpose mechanical shelf assembly for a fiber management system in a rack environment. Its compact design and high-density capacity allow the FOMS-FPS to deliver carrier-class fiber management to central offices, POPs, FTTx, mobile systems and LANs.
Two versions are available:
  • Patching only
  • Patching & splicing to terminate loose tube, central core, IFC and ribbon cables

FOMS-FPS-HD
Designed for fiber management in a rack environment, the FOMS-FPS-HD is a highdensity, multi-purpose mechanical shelf with front patching and optional single element splicing. Its compact design makes it possible to handle a large amount of fibers in a small footprint. FOMS-FPS-HD delivers carrier-class fiber management to central offices and points-of-presence, as well as FTTH, mobile and local area networks.
Two versions are available:
  • Patching only
  • Patching and splicing to terminate loose tube, central core, IFC (intrafacility cable) and break-out cables

  • Angled connector patch panel reduces the risk of eye damage and ensures a positive fiber management for the equipment jumpers
  • Shelf can be delivered with pre-fibered pigtails or a pre-stubbed IFC (intrafacility cable)
  • Pivoting tray offers easy access to shelf’s interior, even when equipment patch cords are installed

Product Classification

Product Type Fiber splice panel

General Specifications

Color Gray

Ordering Tree

Click on image to enlarge.
Click on image to enlarge.

Product Classification

Product Type Fiber splice panel

General Specifications

Color Gray
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Product Specification