Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HD-PANELS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

High Density modular cassette panel available in 1U, 2U or 4U fixed or sliding configurations
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
Configure and display product variants of HD-PANELS by selecting options

Loading...
Product
Regional Availability Portfolio Product Brand Product Series Product Type Interface, front Rack Type Rack Units Total Ports, quantity Intelligence Type Shelf Movement
760239559 | HD-SP-iP-1U-96F-LC-DP 760239559 | HD-SP-iP-1U-96F-LC-DP
HD SP iPATCH 1U 96F-LC Distribution Panel
Asia | Australia/New Zealand | EMEA CommScope® iPatch® | imVision® HD Fiber patch panel LC/UPC 1 48 iPatch® enabled Sliding
760239558 | HD-SP-iP-1U-48F-LC-DP 760239558 | HD-SP-iP-1U-48F-LC-DP
HD SP iPATCH 1U 48F-LC Distribution Panel
Asia | Australia/New Zealand | EMEA CommScope® iPatch® | imVision® HD Fiber patch panel LC/UPC 1 24 iPatch® enabled Sliding
760231522 | HD-4U-SP 760231522 | HD-4U-SP
High Density 4U Sliding Fiber Splice Panel, to accommodate a maximum of 192 single fusion splices when using the Splice Wallet® or 128 single fusion splices when using the RoloSplice® splice tray organizers
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HD Fiber patch/splice panel Unloaded EIA 19 in 4 0 Sliding
760231514 | HD-2U-SP 760231514 | HD-2U-SP
High Density 2U Sliding Fiber Splice Panel for holding up to 8 G2 modules (96 duplex LC ports) and Splice Wallet® / RoloSplice® / 360-LP-STACK splice tray kits (between 96 and 192 single fusion splices).
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HD Fiber patch/splice panel Unloaded EIA 19 in 2 0 iPatch® ready Sliding
760231506 | HD-1U-SP 760231506 | HD-1U-SP
High Density 1U Sliding fiber Splice Panel, accepts (4) G2 modules, providing up to 48 duplex LC ports, accepts splice wallets, RoloSplice trays and stackable splice trays
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HD Fiber patch/splice panel Unloaded EIA 19 in 1 0 iPatch® ready Sliding
760210757 | HD-4U-FX 760210757 | HD-4U-FX
High Density 4U modular cassette fixed Panel, accepts (16) G2 modules or MPO panels, providing up to 192 duplex LC ports or up to 128 MPO ports
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HD Fiber patch panel Unloaded EIA 19 in 4 0 iPatch® ready Fixed
760210740 | HD-2U-FX 760210740 | HD-2U-FX
High Density 2U modular cassette fixed Panel, accepts (8) G2 modules or MPO panels, providing up to 96 duplex LC ports or up to 64 MPO ports
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HD Fiber patch panel Unloaded EIA 19 in 2 0 iPatch® ready Fixed
760210732 | HD-1U-FX 760210732 | HD-1U-FX
High Density 1U modular cassette fixed Panel, accepts (4) G2 modules or MPO panels, providing up to 48 duplex LC ports, or up to 32 MPO ports
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HD Fiber patch panel Unloaded EIA 19 in 1 0 iPatch® ready Fixed
Features and Benefits
CommScope's HD fiber panels are designed to be used with the G2 modules, adapter packs and splice cassettes with up to 48 duplex LC ports per 1U

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel | Fiber patch/splice panel
Product Series HD

General Specifications

Color Black

Dimensions

Width 482.66 mm | 19.002 in

Environmental Specifications

Flammability Rating UL 94 V-0

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel | Fiber patch/splice panel
Product Series HD

General Specifications

Color Black

Dimensions

Width 482.66 mm | 19.002 in

Environmental Specifications

Flammability Rating UL 94 V-0

Product Specification

Product Specification