FL2000 Fiber Termination Panel, unloaded, 24 Ports, 2RU, 19 in, putty white
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FL2000 |
General Specifications
Functionality | Patching |
Color | Putty white |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 2 |
Shelf Movement | Hinged |
Splicing Capacity, maximum | 0 |
Total Ports, quantity | 24 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 257.5 mm | 10.138 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FL2000 |
General Specifications
Functionality | Patching |
Color | Putty white |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 2 |
Shelf Movement | Hinged |
Splicing Capacity, maximum | 0 |
Total Ports, quantity | 24 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 257.5 mm | 10.138 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse