Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FL2-48SPNL-B

Base Product: FL2-PANELS

  • Available in:
  • Latin America
  • North America

FL2000 Fiber Splice Panel, unloaded, for 48 splices, 19 in, 2RU, black

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber splice panel
Product Series FL2000

General Specifications

Functionality Splicing
Cable Exit Location Rear, left side | Rear, right side
Color Black
Growth Configuration Unloaded
Interface, front Unloaded
Rack Type EIA 19 in
Rack Units 2
Shelf Movement Hinged
Splicing Capacity, maximum 48
Total Ports, quantity 0

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 256.54 mm | 10.1 in

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber splice panel
Product Series FL2000

General Specifications

Functionality Splicing
Cable Exit Location Rear, left side | Rear, right side
Color Black
Growth Configuration Unloaded
Interface, front Unloaded
Rack Type EIA 19 in
Rack Units 2
Shelf Movement Hinged
Splicing Capacity, maximum 48
Total Ports, quantity 0

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in
Depth 256.54 mm | 10.1 in

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification