Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FMT-DBS000000-F00P

Base Product: FMT-PANELS

  • Available in:
  • Latin America
  • North America

FMT Fiber Storage Panel, with sliding tray, with storage spools, 1RU, 19 in, putty white

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber storage panel
Product Series FMT

General Specifications

Functionality Slack storage
Body Style Symmetrical
Color Black + Putty white (front)
Growth Configuration Unloaded
Interface, front Unloaded
Rack Type EIA 19 in | EIA 23 in
Rack Units 1
Shelf Movement Sliding
Splicing Capacity, maximum 0
Total Ports, quantity 0

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 279.91 mm | 11.02 in

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber storage panel
Product Series FMT

General Specifications

Functionality Slack storage
Body Style Symmetrical
Color Black + Putty white (front)
Growth Configuration Unloaded
Interface, front Unloaded
Rack Type EIA 19 in | EIA 23 in
Rack Units 1
Shelf Movement Sliding
Splicing Capacity, maximum 0
Total Ports, quantity 0

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 279.91 mm | 11.02 in

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Selection Guide

Product Specification

Building Information Modeling (BIM) Objects

Product Selection Guide

Product Specification