Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MFPS-PANELS

Base Product
  • Available in:
  • EMEA

MFPS (Modular Front Patching System) Fiber Optic panels
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
Configure and display product variants of MFPS-PANELS by selecting options

Loading...
Product
Cable Length Regional Availability Portfolio Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
EK3732-000 | MFPS-IXD-P-PML1-288 EK3732-000 | MFPS-IXD-P-PML1-288
MFPS Fiber Optic panel, 3RU, 96 fibers/RU, patch/patch, front patch cords orientation to the left, 288 LC/UPC
EMEA CommScope® MFPS Fiber patch panel Patching LC/UPC EIA 19 in | ETSI 600 mm 3 288 Hinged
EK3731-000 | MFPS-JED-P-PML1-144 EK3731-000 | MFPS-JED-P-PML1-144
MFPS Fiber Optic panel, 2RU, 72 fibers/RU, patch/patch, front patch cords orientation to the left, 144 LC/UPC
EMEA CommScope® MFPS Fiber patch panel Patching LC/UPC EIA 19 in | ETSI 600 mm 2 144 Hinged
EK3730-000 | MFPS-KED-P-PML1-72 EK3730-000 | MFPS-KED-P-PML1-72
MFPS Fiber Optic panel, 1RU, 72 fibers/RU, patch/patch, front patch cords orientation to the left, 72 LC/UPC
EMEA CommScope® MFPS Fiber patch panel Patching LC/UPC EIA 19 in | ETSI 600 mm 1 72 Hinged
EK3729-000 | MFPS-KHD-P-PNL1-048 EK3729-000 | MFPS-KHD-P-PNL1-048
MFPS Fiber Optic panel, 1RU, 48 fibers/RU, patch/patch, front patch cords orientation to the right, 48 LC/UPC
EMEA CommScope® MFPS Fiber patch panel Patching Fully loaded LC/UPC EIA 19 in | ETSI 600 mm 1 48 Hinged
EK3728-000 | MFPS-KHD-P-SKL1-048 EK3728-000 | MFPS-KHD-P-SKL1-048
MFPS Fiber Optic panel, 1RU, 48 fibers/RU, splice/patch, SMOUV/front patch cords orientation to the left, 48 LC/UPC, grade C
EMEA CommScope® MFPS Fiber patch/splice panel Patching | Splicing Fully loaded LC/UPC EIA 19 in | ETSI 600 mm 1 48 Hinged
EK3471-000 | MFPS-IHD-P-PMS2-144 EK3471-000 | MFPS-IHD-P-PMS2-144
MFPS Fiber Optic panel, 3RU, 48 fibers/RU, patch/patch, front patch cords orientation to the left, 144 SC/APC
EMEA CommScope® MFPS Fiber patch panel Patching SC/APC EIA 19 in | ETSI 600 mm 3 144 Hinged
EK3470-000 | MFPS-IHD-P-SKS2-144 EK3470-000 | MFPS-IHD-P-SKS2-144
MFPS Fiber Optic panel, 3RU, 48 fibers/RU, splice/patch, SMOUV/front patch cords orientation to the left, 144 SC/APC, Grade C
EMEA CommScope® MFPS Fiber patch/splice panel Patching | Splicing Fully loaded SC/APC EIA 19 in | ETSI 600 mm 3 144 Hinged
EK3439-000 | MFPS-IXD-P-PNL1-288 EK3439-000 | MFPS-IXD-P-PNL1-288
MFPS Fiber Optic panel, 3RU, 96 fibers/RU, patch/patch, front patch cords orientation to the right, 288 LC/UPC
EMEA CommScope® MFPS Fiber patch panel Patching LC/UPC EIA 19 in | ETSI 600 mm 3 288 Hinged
Features and Benefits
Modular Front Patching System (MFPS)

CommScope’s MFPS family of solutions is specifically designed to meet the current and future challenges of your dynamic highdensity FTTx deployments. The innovative modular design features stackable 40mm elements. With as many as 288 patch positions in a 3HU size, the MFPS provides best-in-class fiber density. Yet the space-saving design also gives technicians and installers all the accessibility they need. Each shelf element swings out individually for easy maintenance while protecting all other elements.

The fiber management system secures each fiber in the tray while ensuring minimal bend and maximum optical performance. Available in a variety of configurations and HU sizes, the MFPS family lets you easily customize your patching and splicing capabilities for each cabinet.

The MFPS family features our 48, 72 and 96 Series products, which range in capacity from 48 to 288 patch positions. Each series offers one, two and 3HU modules that fit a standard 19-inch rack opening. The number of patch positions is designed to match the fiber counts of most outside plant cables.

In addition, every module size in each series is available as splice/patch, patch/patch. So you can configure each shelf based on capabilities you need.
  • Splice/Patch Shelf is delivered with 900µm pigtails already installed and ready for splicing. Each stackable splice tray is designed for single element splicing.
  • Patch/Patch Shelf comes with adapters only. Extra storage capacity is located in the shelf interior

  • Compatible with most common cable types: loose tube, central core, slotted core
  • Suitable for cabinets and POP locations
  • Various available panel heights to support termination counts from 12 to 288
  • Simple wrap-around design for easy fiber routing

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch panel | Fiber patch panel, with indoor/outdoor cable | Fiber patch/splice panel
Product Series MFPS

General Specifications

Functionality Patching | Splicing
Cable Exit Location Side
Color Gray
Door Type, front Compression latch | Hinged
Interface, front LC/APC | LC/UPC | LSH/APC | SC/APC | SC/UPC
Rack Type EIA 19 in
Splicing Type ANT, single fiber fusion | Heat shrink, mass fusion | Heat shrink, single fiber fusion
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-34

Port Configuration
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
Finish Powder coated
Material Type Ethylene-propylene (EP) | Polyethylene terephthalate (PET)

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch panel | Fiber patch panel, with indoor/outdoor cable | Fiber patch/splice panel
Product Series MFPS

General Specifications

Functionality Patching | Splicing
Cable Exit Location Side
Color Gray
Door Type, front Compression latch | Hinged
Interface, front LC/APC | LC/UPC | LSH/APC | SC/APC | SC/UPC
Rack Type EIA 19 in
Splicing Type ANT, single fiber fusion | Heat shrink, mass fusion | Heat shrink, single fiber fusion
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-34

Material Specifications

Finish Powder coated
Material Type Ethylene-propylene (EP) | Polyethylene terephthalate (PET)

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
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
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted