Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1712190 | FPCMY-SPSC/APSC-P-10M

Base Product: FPCMY

  • Available in:
  • Latin America
  • North America

Fiber Optic Patch Cord, Simplex, Singlemode, SC/UPC to SC/APC, yellow, 10 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Latin America | North America
Product Type Fiber patch cord, simplex
Product Series FPCMY

General Specifications

Connector A, quantity 1
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 1
Color, boot B Green
Color, connector B Green
Interface, Connector A SC/UPC
Interface, Connector B SC/APC
Jacket Color Yellow
Total Fibers, quantity 1

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 1.7 mm | 0.067 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2, TeraSPEED®
Insertion Loss, maximum, connector A 0.2 dB
Insertion Loss, maximum, connector B 0.35 dB
Return Loss, minimum, connector A 55 dB
Return Loss, minimum, connector B 55 dB

Environmental Specifications

Environmental Space Plenum

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Latin America | North America
Product Type Fiber patch cord, simplex
Product Series FPCMY

General Specifications

Connector A, quantity 1
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 1
Color, boot B Green
Color, connector B Green
Interface, Connector A SC/UPC
Interface, Connector B SC/APC
Jacket Color Yellow
Total Fibers, quantity 1

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 1.7 mm | 0.067 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2, TeraSPEED®
Insertion Loss, maximum, connector A 0.2 dB
Insertion Loss, maximum, connector B 0.35 dB
Return Loss, minimum, connector A 55 dB
Return Loss, minimum, connector B 55 dB

Environmental Specifications

Environmental Space Plenum

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification