Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

2105027-8

Base Product: 2105027

  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • India

Fiber Optic Patch Cord, OM3, LC to LC duplex, 1.8 mm LSZH & OFNR, 8 m, aqua

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | China | India
Portfolio CommScope®
Product Type Fiber patch cord, duplex
Product Series 210

General Specifications

Connector A, quantity 2
Color, boot A Beige
Color, connector A Beige
Connector B, quantity 2
Color, boot B Beige
Color, connector B Beige
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Aqua
Polarity Pairs, flipped
Total Fibers, quantity 2

Dimensions

Cord Length 8 m | 26.247 ft
Diameter Over Jacket 1.8 mm | 0.071 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3, LazrSPEED®
Insertion Loss, maximum, connector A 0.3 dB
Insertion Loss, maximum, connector B 0.3 dB
Return Loss, minimum, connector A 20 dB
Return Loss, minimum, connector B 20 dB

Environmental Specifications

Environmental Space Dual Rated LSZH/Riser
Qualification Standards IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | China | India
Portfolio CommScope®
Product Type Fiber patch cord, duplex
Product Series 210

General Specifications

Connector A, quantity 2
Color, boot A Beige
Color, connector A Beige
Connector B, quantity 2
Color, boot B Beige
Color, connector B Beige
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Aqua
Polarity Pairs, flipped
Total Fibers, quantity 2

Dimensions

Cord Length 8 m | 26.247 ft
Diameter Over Jacket 1.8 mm | 0.071 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3, LazrSPEED®
Insertion Loss, maximum, connector A 0.3 dB
Insertion Loss, maximum, connector B 0.3 dB
Return Loss, minimum, connector A 20 dB
Return Loss, minimum, connector B 20 dB

Environmental Specifications

Environmental Space Dual Rated LSZH/Riser
Qualification Standards IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification