Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Fiber Optic Patch Cord, Duplex, Multimode OM3, LC/UPC to LC/UPC, 3 mm, LSZH/OFNR, aqua, 150 m
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 185 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Aqua |
| Color, connector A | Beige |
| Connector B, quantity | 2 |
| Color, boot B | Aqua |
| Color, connector B | Beige |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | LC/UPC |
| Jacket Color | Aqua |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 150 m | 492.126 ft |
| Diameter Over Jacket | 3 mm | 0.118 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3, LazrSPEED® |
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 185 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Aqua |
| Color, connector A | Beige |
| Connector B, quantity | 2 |
| Color, boot B | Aqua |
| Color, connector B | Beige |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | LC/UPC |
| Jacket Color | Aqua |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 150 m | 492.126 ft |
| Diameter Over Jacket | 3 mm | 0.118 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3, LazrSPEED® |
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
