Fiber Optic Patch Cord, singlemode, 1.2 mm LSZH jacket, LC/APC-LC/APC, yellow. tuned
Product Variants
Configure and display product variants of FPCE-33YZ by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cord Length | ||
|---|---|---|---|
| No configured items found. | |||
Specifications
Product classification
| Regional Availability | Europe | Latin America | Middle East/Africa | North America |
| Product Type | Fiber patch cord, simplex |
| Product Series | FPCE |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Green |
| Color, connector A | Green |
| Connector B, quantity | 1 |
| Color, boot B | Green |
| Color, connector B | Green |
| Interface, Connector A | LC/APC |
| Interface Feature, connector A | Grade B performance |
| Interface, Connector B | LC/APC |
| Interface Feature, connector B | Grade B performance |
| Jacket Color | Yellow |
| Total Fibers, quantity | 1 |
Dimensions
| Diameter Over Jacket | 1.2 mm | 0.047 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2/B2 |
| Insertion Loss, maximum, connector A | 0.25 dB |
| Insertion Loss, maximum, connector B | 0.25 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Product classification
| Regional Availability | Europe | Latin America | Middle East/Africa | North America |
| Product Type | Fiber patch cord, simplex |
| Product Series | FPCE |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Green |
| Color, connector A | Green |
| Connector B, quantity | 1 |
| Color, boot B | Green |
| Color, connector B | Green |
| Interface, Connector A | LC/APC |
| Interface Feature, connector A | Grade B performance |
| Interface, Connector B | LC/APC |
| Interface Feature, connector B | Grade B performance |
| Jacket Color | Yellow |
| Total Fibers, quantity | 1 |
Dimensions
| Diameter Over Jacket | 1.2 mm | 0.047 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2/B2 |
| Insertion Loss, maximum, connector A | 0.25 dB |
| Insertion Loss, maximum, connector B | 0.25 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
