Warning Icon
This product was discontinued on: September 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

4-2153151-0

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America

Sigma-Link™ Universal Connectivity Platform Q-Fit Cable Assembly, STP, class EA, H to J, 40 m

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Sigma-Link is a pre-terminated factory-tested copper system for networking infrastructures and guarantees a 100% throughput performance
  • Sigma-Link cable assemblies are offered in Housing-to-Housing, Housing-to-Jacks, Housing-to-Plugs and Housing to stub tail configurations
  • Ranging from Category 6 to Category 7A, Sigma-Link supports up to 10GbE (10 Gigabit Ethernet) transmission and beyond
  • Housing-to-Housing version features integrated Plastic Optical Fiber (POF) for easy tracing of far end

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Copper trunk cable assembly
Product Brand Sigma-Link™
Product Series Sigma-Link | UCP

General Specifications

ANSI/TIA Category 7A
Cable Type S/FTP (shielded)
Conductor Type Solid
Interface, Connector A Information outlet
Interface Feature, connector A Single row | Standard density
Interface, Connector B RJ45 jack
Interface Feature, connector B Standard
Jacket Color White
Link Count 6
Transmission Standards ISO/IEC 11801 Class EA

Dimensions

Cord Length 40 m | 131.234 ft

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Environmental Space Low Smoke Fire Retardant Zero Halogen (LSFRZH)

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Copper trunk cable assembly
Product Brand Sigma-Link™
Product Series Sigma-Link | UCP

General Specifications

ANSI/TIA Category 7A
Cable Type S/FTP (shielded)
Conductor Type Solid
Interface, Connector A Information outlet
Interface Feature, connector A Single row | Standard density
Interface, Connector B RJ45 jack
Interface Feature, connector B Standard
Jacket Color White
Link Count 6
Transmission Standards ISO/IEC 11801 Class EA

Dimensions

Cord Length 40 m | 131.234 ft

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Environmental Space Low Smoke Fire Retardant Zero Halogen (LSFRZH)

Packaging and Weights

Packaging quantity 1