Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1A-HMHR-TMB

Base Product

FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F1A-HMHR-TMB by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F1A-HMHR-45-TMB F1A-HMHR-45-TMB
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, 45 ft
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Right angle 4.3-10 Male 4.3-10 Male 13.716 m | 45 ft 1/4 in
F1A-HMHR-4-TMB F1A-HMHR-4-TMB
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, 4 ft
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Right angle 4.3-10 Male 4.3-10 Male 1.219 m | 3.999 ft 1/4 in
F1A-HMHR-35-TMB F1A-HMHR-35-TMB
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, 35 ft
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Right angle 4.3-10 Male 4.3-10 Male 10.668 m | 35 ft 1/4 in
F1A-HMHR-30-TMB F1A-HMHR-30-TMB
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, 30 ft
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Right angle 4.3-10 Male 4.3-10 Male 9.144 m | 30 ft 1/4 in
F1A-HMHR-3-TMB F1A-HMHR-3-TMB
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, 3 ft
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Right angle 4.3-10 Male 4.3-10 Male 0.914 m | 2.999 ft 1/4 in
F1A-HMHR-25-TMB F1A-HMHR-25-TMB
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, 25 ft
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Right angle 4.3-10 Male 4.3-10 Male 7.62 m | 25 ft 1/4 in
F1A-HMHR-2-TMB F1A-HMHR-2-TMB
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, 2 ft
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Right angle 4.3-10 Male 4.3-10 Male 0.61 m | 2.001 ft 1/4 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/4 in

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/4 in

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Product Specification

Product Specification