Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1A-PDMDM

Base Product

FSJ1-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, variable length

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F1A-PDMDM by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F1A-PDMDM-3M5 F1A-PDMDM-3M5
FSJ1-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 3.5 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Male 3.5 m | 11.483 ft 1/4 in
F1A-PDMDM-3M F1A-PDMDM-3M
FSJ1-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 3 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Male 3 m | 9.843 ft 1/4 in
F1A-PDMDM-2M F1A-PDMDM-2M
FSJ1-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 2 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Male 2 m | 6.562 ft 1/4 in
F1A-PDMDM-1M5 F1A-PDMDM-1M5
FSJ1-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 1.5 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Male 1.5 m | 4.921 ft 1/4 in
F1A-PDMDM-1M F1A-PDMDM-1M
FSJ1-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 1 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Male 1 m | 3.281 ft 1/4 in
F1A-PDMDM-19 F1A-PDMDM-19
FSJ1-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 5.79 m
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Male 5.79 m | 18.996 ft 1/4 in
F1A-PDMDM-14 F1A-PDMDM-14
FSJ1-50A SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 4.27 m
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Male 4.27 m | 14.009 ft 1/4 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Length 0 m | 0 ft
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.288 18.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Length 0 m | 0 ft
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.288 18.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system