Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1P43A-PNMNM

Base Product

FSJ1P-50A SureFlex® Jumper with interface types N Male and N Male

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F1P43A-PNMNM by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F1P43A-PNMNM-5M F1P43A-PNMNM-5M
FSJ1P-50A SureFlex® Jumper with interface types N Male and N Male, 5 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight N Male N Male 5 m | 16.404 ft 1/4 in
F1P43A-PNMNM-3M F1P43A-PNMNM-3M
FSJ1P-50A SureFlex® Jumper with interface types N Male and N Male, 3 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight N Male N Male 3 m | 9.843 ft 1/4 in
F1P43A-PNMNM-2M F1P43A-PNMNM-2M
FSJ1P-50A SureFlex® Jumper with interface types N Male and N Male, 2 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight N Male N Male 2 m | 6.562 ft 1/4 in
F1P43A-PNMNM-1M F1P43A-PNMNM-1M
FSJ1P-50A SureFlex® Jumper with interface types N Male and N Male, 1 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight N Male N Male 1 m | 3.281 ft 1/4 in
F1P43A-PNMNM-10M F1P43A-PNMNM-10M
FSJ1P-50A SureFlex® Jumper with interface types N Male and N Male, 10 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® standard Straight Straight N Male N Male 10 m | 32.808 ft 1/4 in

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/4 in

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/4 in

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.