F1A-HFQM-1M5
Base Product: F1A-HMQM
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Female and QMA Male, 1M5
Features and Benefits
- WARNING: DO NOT MATE WITH 4.1-9.5 DIN
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 4.3-10 Female |
Interface, Connector B | QMA Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 1.5 m | 4.921 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–3000 MHz | 1.288 | 18.00 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 4.3-10 Female |
Interface, Connector B | QMA Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 1.5 m | 4.921 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–3000 MHz | 1.288 | 18.00 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Documentation & Downloads
Calculator
Product Specification
Warranty
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse