Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1A-PNFSM-10M

Base Product: F1A-PNMSM

FSJ1-50A SureFlex® Jumper with interface types N Female and SMA Male, 10 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Female
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 10 m | 32.808 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.433 15.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Female
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 10 m | 32.808 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.433 15.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.