Warning Icon
This product was discontinued on: August 15, 2017

For other alternatives, please contact us for more information.

0 Replacement products available

L2-PDMDFPM-2F5

LDF2-50 Jumper with interface types 7-16 DIN Male and 7-16 DIN Female Panel Mount, 0.76 m

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX®
Product Series LDF2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Panel mount
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Female
Specification Sheet Revision Level A

Dimensions

Length 0.76 m | 2.493 ft
Cable Length Unit Feet
Nominal Size 3/8 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -32 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.222 20.01

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX®
Product Series LDF2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Panel mount
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Female
Specification Sheet Revision Level A

Dimensions

Length 0.76 m | 2.493 ft
Cable Length Unit Feet
Nominal Size 3/8 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -32 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.222 20.01

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system