PTS1P-DMDF-P
Base Product
PTS1-50-P SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Female, Variable Length
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | PTS1-50-P |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 7-16 DIN Male |
Interface, Connector B | 7-16 DIN Female |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Dimensions
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD Static | -110 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
698–960 MHz | 1.152 | 23.02 |
1700–2200 MHz | 1.152 | 23.02 |
2200–2700 MHz | 1.152 | 23.02 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | PTS1-50-P |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 7-16 DIN Male |
Interface, Connector B | 7-16 DIN Female |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Dimensions
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD Static | -110 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
698–960 MHz | 1.152 | 23.02 |
1700–2200 MHz | 1.152 | 23.02 |
2200–2700 MHz | 1.152 | 23.02 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Documentation & Downloads
Calculator
Product Specification
Warranty
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse