Fiber Indoor/outdoor Cable, 2-fiber, office distribution, ULSZH, Gel-free, Singlemode G.657.A2, Meters jacket marking, Yellow jacket color, Cca flame rating. Provides Rodent Resistance.
Features and Benefits
- designed to offer flexibility, strength and compact construction for internal and interbuilding use
- non-metallic construction reinforced by E-glass yarns, which provide rodent resistance and higher tensile strength
- oversheathed with a ULSZH jacket meeting IEC fire performance requirements
Specifications
Product Classification
Regional Availability | Asia | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Cable Type | Tight buffer |
Jacket Color | Yellow |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 4-1594849-6 2X9/125 G657A2 EN50575 CLASS C ULSZH [Serial NUMBER] [METRE MARK] |
Strength Members | E-glass yarns |
Fibers per Subunit, quantity | 2 |
Total Fiber Count | 2 |
Dimensions
Diameter Over Jacket | 5.2 mm | 0.205 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 130 mm | 5.118 in |
Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Optical Specifications
Fiber Type | G.657.A2, TeraSPEED® |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.50 dB/km @ 1,310 nm | 0.50 dB/km @ 1,550 nm |
Standards Compliance | IEC 60794-1 | ITU-T G.657.A2 |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 32 kg/km | 21.503 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Cable Type | Tight buffer |
Jacket Color | Yellow |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 4-1594849-6 2X9/125 G657A2 EN50575 CLASS C ULSZH [Serial NUMBER] [METRE MARK] |
Strength Members | E-glass yarns |
Fibers per Subunit, quantity | 2 |
Total Fiber Count | 2 |
Dimensions
Diameter Over Jacket | 5.2 mm | 0.205 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 130 mm | 5.118 in |
Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Optical Specifications
Fiber Type | G.657.A2, TeraSPEED® |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.50 dB/km @ 1,310 nm | 0.50 dB/km @ 1,550 nm |
Standards Compliance | IEC 60794-1 | ITU-T G.657.A2 |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 32 kg/km | 21.503 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse