Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WAVEGUIDE-FLEX-TWIST

Base Product

FlexTwist® Flexible Twist
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
Configure and display product variants of WAVEGUIDE-FLEX-TWIST by selecting options

Loading...
Product
Product Brand Product Type Operating Frequency Band Waveguide Size Interface Interface 2 Length
F229CCS3 F229CCS3
FlexTwist® Flexible Twist for WR229, 3.3–4.9 GHz, with interface types CPR229G and CPR229G, 900 mm
FlexTwist® Rectangular waveguide | flexible twist 3.3 – 4.9 GHz WR229 | WG11 | R40 CPR229G CPR229G 900 mm | 35.433 in
F229HHA3 F229HHA3
FlexTwist® Flexible Twist for WR229, 3.54–4.2 GHz, with interface types PDR40 and PDR40, 900 mm
FlexTwist® Rectangular waveguide | flexible twist 3.54 – 4.2 GHz WR229 | WG11 | R40 PDR40 PDR40 900 mm | 35.433 in
F229HHS3 F229HHS3
FlexTwist® Flexible Twist for WR229, 3.3–4.9 GHz, with interface types PDR40 and PDR40, 900 mm
FlexTwist® Rectangular waveguide | flexible twist 3.3 – 4.9 GHz WR229 | WG11 | R40 PDR40 PDR40 900 mm | 35.433 in
F229LLS3 F229LLS3
FlexTwist® Flexible Twist for WR229, 3.54–4.2 GHz, with interface types UDR40 and UDR40, 900 mm
FlexTwist® Rectangular waveguide | flexible twist 3.54 – 4.2 GHz WR229 | WG11 | R40 UDR40 UDR40 900 mm | 35.433 in
Features and Benefits
CommScope offers a complete selection of microwave connectivity accessories to optimize your backhaul installation and performance.

Flexible-twistable waveguides are also called “flex twists,” and are designed to isolate vibration and eliminate installation difficulties caused by misalignment and also to help in positioning and aligning the microwave antenna by adding enough “slack” to allow sufficient adjustment.

Product Classification

Product Type Rectangular waveguide, flexible twist

Dimensions

Waveguide Size WR112 | WG15 | R84 | WR137 | WG14 | R70 | WR159 | WG13 | R58 | WR187 | WG12 | R48 | WR229 | WG11 | R40 | WR28 | WG22 | R320 | WR34 | WG21 | R260 | WR42 | WG20 | R220 | WR51 | WG19 | R180 | WR62 | WG18 | R140 | WR75 | WG17 | R120 | WR90 | WG16 | R100

Electrical Specifications

Operating Frequency Band 10.0 – 15.0 GHz | 7.725 – 8.3 GHz | 7.425 – 7.925 GHz | 7.125 – 8.5 GHz | 7.125 – 7.75 GHz | 7.05 – 10.0 GHz | 6.425 – 7.125 GHz | 5.85 – 8.2 GHz | 5.85 – 6.425 GHz | 5.725 – 6.425 GHz | 5.6 – 6.2 GHz | 4.9 – 7.05 GHz | 7.725 – 8.5 GHz | 4.4 – 5.0 GHz | 3.95 – 5.85 GHz | 3.54 – 4.2 GHz | 3.3 – 4.9 GHz | 27.5 – 29.5 GHz | 26.5 – 40.1 GHz | 22.0 – 33.0 GHz | 17.7 – 26.5 GHz | 15.0 – 22.0 GHz | 12.4 – 18.0 GHz | 10.7 – 11.7 GHz | 10.2 – 10.7 GHz | 37.0 – 40.0 GHz | 8.2 – 12.4 GHz

Product Classification

Product Type Rectangular waveguide, flexible twist

Dimensions

Waveguide Size WR112 | WG15 | R84 | WR137 | WG14 | R70 | WR159 | WG13 | R58 | WR187 | WG12 | R48 | WR229 | WG11 | R40 | WR28 | WG22 | R320 | WR34 | WG21 | R260 | WR42 | WG20 | R220 | WR51 | WG19 | R180 | WR62 | WG18 | R140 | WR75 | WG17 | R120 | WR90 | WG16 | R100

Electrical Specifications

Operating Frequency Band 10.0 – 15.0 GHz | 7.725 – 8.3 GHz | 7.425 – 7.925 GHz | 7.125 – 8.5 GHz | 7.125 – 7.75 GHz | 7.05 – 10.0 GHz | 6.425 – 7.125 GHz | 5.85 – 8.2 GHz | 5.85 – 6.425 GHz | 5.725 – 6.425 GHz | 5.6 – 6.2 GHz | 4.9 – 7.05 GHz | 7.725 – 8.5 GHz | 4.4 – 5.0 GHz | 3.95 – 5.85 GHz | 3.54 – 4.2 GHz | 3.3 – 4.9 GHz | 27.5 – 29.5 GHz | 26.5 – 40.1 GHz | 22.0 – 33.0 GHz | 17.7 – 26.5 GHz | 15.0 – 22.0 GHz | 12.4 – 18.0 GHz | 10.7 – 11.7 GHz | 10.2 – 10.7 GHz | 37.0 – 40.0 GHz | 8.2 – 12.4 GHz

Product Specification

Product Specification