WBC-400P
WBC-400P, 50 Ohm Plenum Rated Braided Coaxial Cable, white PVDF jacket
Specifications
Specifications
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-400 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-400 |
Jacket Color | White |
Dimensions
Diameter Over Dielectric | 7.24 mm | 0.285 in |
Diameter Over Jacket | 9.017 mm | 0.355 in |
Inner Conductor OD | 2.77 mm | 0.109 in |
Outer Conductor OD | 7.39 mm | 0.291 in |
Nominal Size | 0.400 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 7.2 pF/m | 2.195 pF/ft |
dc Resistance, Inner Conductor | 0.396 ohms/km | 0.121 ohms/kft |
dc Resistance, Outer Conductor | 6.889 ohms/km | 2.1 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 4000 V |
Maximum Frequency | 16.2 GHz |
Operating Frequency Band | 50 – 2500 MHz |
Velocity | 84 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
50.0 MHz | 2.980 | 0.930 |
150.0 MHz | 5.350 | 1.630 |
200.0 MHz | 6.400 | 1.950 |
220.0 MHz | 6.660 | 2.030 |
300.0 MHz | 8.100 | 2.470 |
400.0 MHz | 9.610 | 2.930 |
450.0 MHz | 10.530 | 3.210 |
500.0 MHz | 11.250 | 3.430 |
900.0 MHz | 16.960 | 5.170 |
1500.0 MHz | 23.980 | 7.310 |
1800.0 MHz | 26.310 | 8.020 |
1900.0 MHz | 28.040 | 8.550 |
2000.0 MHz | 29.750 | 9.070 |
2500.0 MHz | 34.670 | 10.570 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam FEP |
Jacket Material | PVDF |
Inner Conductor Material | Copper-clad aluminum wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 90.17 mm | 3.55 in |
Environmental Specifications
Operating Temperature | -30 °C to +125 °C (-22 °F to +257 °F) |
Packaging and Weights
Cable weight | 0.01 kg/m | 0.007 lb/ft |
Packaging Type | Reel |
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-400 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-400 |
Jacket Color | White |
Dimensions
Diameter Over Dielectric | 7.24 mm | 0.285 in |
Diameter Over Jacket | 9.017 mm | 0.355 in |
Inner Conductor OD | 2.77 mm | 0.109 in |
Outer Conductor OD | 7.39 mm | 0.291 in |
Nominal Size | 0.400 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 7.2 pF/m | 2.195 pF/ft |
dc Resistance, Inner Conductor | 0.396 ohms/km | 0.121 ohms/kft |
dc Resistance, Outer Conductor | 6.889 ohms/km | 2.1 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 4000 V |
Maximum Frequency | 16.2 GHz |
Operating Frequency Band | 50 – 2500 MHz |
Velocity | 84 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
50.0 MHz | 2.980 | 0.930 |
150.0 MHz | 5.350 | 1.630 |
200.0 MHz | 6.400 | 1.950 |
220.0 MHz | 6.660 | 2.030 |
300.0 MHz | 8.100 | 2.470 |
400.0 MHz | 9.610 | 2.930 |
450.0 MHz | 10.530 | 3.210 |
500.0 MHz | 11.250 | 3.430 |
900.0 MHz | 16.960 | 5.170 |
1500.0 MHz | 23.980 | 7.310 |
1800.0 MHz | 26.310 | 8.020 |
1900.0 MHz | 28.040 | 8.550 |
2000.0 MHz | 29.750 | 9.070 |
2500.0 MHz | 34.670 | 10.570 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam FEP |
Jacket Material | PVDF |
Inner Conductor Material | Copper-clad aluminum wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 90.17 mm | 3.55 in |
Environmental Specifications
Operating Temperature | -30 °C to +125 °C (-22 °F to +257 °F) |
Packaging and Weights
Cable weight | 0.01 kg/m | 0.007 lb/ft |
Packaging Type | Reel |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse