JST-400A
Base Product: MANUAL-PREP-TOOLS
Jacket Stripping Tool for CNT-400 braided cable
Specifications
Product Classification
Product Type | Tool |
Product Brand | CNT® |
General Specifications
Application | Prepares cable for grounding kit attachment |
Jacket Blades Included | 1 |
Tool Type | Manual cable preparation tool |
Dimensions
Nominal Size | 0.400 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Aluminum |
Material Type, Blade | Hardened tool steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 71.12 mm | 2.8 in |
Length, packed | 76.2 mm | 3 in |
Included | One hex wrench |
Packaging quantity | 1 |
Weight, gross | 0.35 kg | 0.772 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool |
Product Brand | CNT® |
General Specifications
Application | Prepares cable for grounding kit attachment |
Jacket Blades Included | 1 |
Tool Type | Manual cable preparation tool |
Dimensions
Nominal Size | 0.400 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Aluminum |
Material Type, Blade | Hardened tool steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 121.92 mm | 4.8 in |
Width, packed | 71.12 mm | 2.8 in |
Length, packed | 76.2 mm | 3 in |
Included | One hex wrench |
Packaging quantity | 1 |
Weight, gross | 0.35 kg | 0.772 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse