Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

2132SEM

Base Product: WAVEGUIDE-CONNECTORS

Fixed-tuned PDR120 for elliptical waveguide 132

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, fixed-tuned
Inner Contact Plating Unplated
Interface PDR120
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 52.324 mm | 2.06 in
Length 70.612 mm | 2.78 in
Transition Length 36.322 mm | 1.43 in
Waveguide Size WR75 | WG17 | R120

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 13.75 – 14.50 GHz
Peak Power at Frequency, maximum 36.60 kW @ 14.70 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.56 kg | 1.235 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, fixed-tuned
Inner Contact Plating Unplated
Interface PDR120
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 52.324 mm | 2.06 in
Length 70.612 mm | 2.78 in
Transition Length 36.322 mm | 1.43 in
Waveguide Size WR75 | WG17 | R120

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 13.75 – 14.50 GHz
Peak Power at Frequency, maximum 36.60 kW @ 14.70 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.56 kg | 1.235 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification