Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

45594-1132A

Hardware Kit for 1132 or 2132 Connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW132
Thread Size #8 | 1/4 in

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 76.2 mm | 3 in
Length, packed 12.7 mm | 0.5 in
Included One gasket | One o-ring | Silicone grease | Three hexsock bolts | Three split washers | Two slot head screws
Packaging quantity 1
Weight, gross 0.018 kg | 0.04 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW132
Thread Size #8 | 1/4 in

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 76.2 mm | 3 in
Length, packed 12.7 mm | 0.5 in
Included One gasket | One o-ring | Silicone grease | Three hexsock bolts | Three split washers | Two slot head screws
Packaging quantity 1
Weight, gross 0.018 kg | 0.04 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification